Download document () of 20

293554
Model code: BP-TBP-1200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, blind, WxD=1200x249mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
293554
EAN
4015082935542
Product Length/Depth
265 mm
Product Height
75 mm
Product Width
1215 mm
Product Weight
7.95 kg
Compliances
RoHS conform
Model Code
BP-TBP-1200-BL

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Cable entry type
Closed
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
249 mm
Suitable for width
1200 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification