Download document () of 20

293610
Model code: BPZ-MPL80-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=80x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
293610
EAN
4015082936105
Product Length/Depth
25 mm
Product Height
85 mm
Product Width
1100 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BPZ-MPL80-1200

Product specifications

Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification