Download document () of 20

2D16R

Fuse-link, LV, 2 A, AC 500 V, D1, gR, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
2D16R
EAN
5027590472456
Product Length/Depth
50 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
10.25 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
2 A
Fuse size
DI
Breaking capacity
50 kA
Construction size (fuse inserts)
DI
Rated voltage AC
500 V
Class
Class gR
Fuse type
D16R - Ultra rapid
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
2GD16 Pink screw cap gauge piece
Color
Pink
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D1
Construction size
DI
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E16/DI Fuse base
Material
White ceramic body
Release characteristic
Super fast (FF)
Voltage rating
500 V
Type
Fuse
Application
For domestic and general industrial applications

Export product specification