Download document () of 20

302529
Model code: GAH5-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement front plate, hollow-wall, 5-row for KLV-HW

General specifications

Product Name
Eaton xComfort KLV cover
Catalog Number
302529
EAN
9010238161863
Product Length/Depth
30.5 mm
Product Height
637.5 mm
Product Width
274 mm
Product Weight
0.7 kg
Compliances
RoHS conform
Model Code
GAH5-KLV

Product specifications

Used with
Accessory consideration
KLV Accessories
KLV energy
Spare parts
Type
  • KLV Accessories
  • KLV energy
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.