Knowledge Search
Download document () of 20

315119
Model code: AE.70.2,5.P.-.B

Eaton AE Clogging Indicator, AE.70.2,5.P.-.B, Nitrile, 6000 psi (420 Bar), Electrical/Visual

General specifications

Product Name
Eaton AE Clogging Indicator
Catalog Number
315119
Product Length/Depth
87 mm
Product Height
144 mm
Product Width
49 mm
Product Weight
0.725 kg
Compliances
DIN EN 61140 class 2
Model Code
AE.70.2,5.P.-.B

Product specifications

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
6000 psi (420 Bar)

Export product specification