Download document () of 20

35NZ02
Model code: FUSE-D02 35A T GL/GG 400VAC E18

Eaton Bussmann series low voltage D0 fuse, Time-delay, 400V, 35A, 100 kAIC, Non Indicating, fuse, Class C gL/gG, Holder, White, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
35NZ02
EAN
5027590478038
UPC
051712834278
Product Length/Depth
36 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
13.6 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE-D02 35A T GL/GG 400VAC E18

Product specifications

Amperage Rating
35 A
Fuse size
D02
Breaking capacity
50 kA
Rated voltage AC
400 V
Class
Class C gL/gG
Fuse type
NZ02 - Time delay
Utilization category
gL/gG (cable protection/equipment protection)
Accessory/spare part type
35GN02 Black screw cap gauge piece
Color
Black
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D02
Construction size
D02
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E18 (D02) Fuse base
FRN02C Single-pole fuse base
FN02C Single-pole fuse base
FRN02-D Single-pole fuse base
FRN02-SD Single-pole fuse base
TFRN02C Three-pole fuse base
TFN02C Three-pole fuse base
TFRN02-D Three-pole fuse base
TFRN02-SD Three-pole fuse base
Material
White ceramic body
Mounting method
Holder
Quantity
10
Voltage rating
400 V
Type
fuse
Special features
Time-delay
Application
For domestic and general industrial applications

Export product specification