Download document () of 20

36CAV2
Model code: 36KV 2A 17" FUSE

Eaton Bussmann series medium auxiliary fuse, VT fuse-link, medium voltage, 2 A, AC 36 kV, 440 x 41.3mm, back-up, IEC, Protection of auxiliary transformers, 2 A, 40K A Breaking Cap, Inst Air, Back-up, IEC, AC, Class back-up, Bolt-on

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
36CAV2
EAN
5027590478236
UPC
051712834315
Product Length/Depth
439 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
1200 g
Certifications
IEC60282-1
Model Code
36KV 2A 17" FUSE

Product specifications

Amperage Rating
2 A
Fuse indicator
Non Indicating
Fuse size
440 x 41.3 mm
439 x 41 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Fuse diameter
41 mm
Resistance
3.12 ohms
Interrupt rating
40 kAIC
Connection
Ferrule end x ferrule end
Construction size
440 x 41.3 mm
439 x 41 mm
Packaging type
Standard
Quantity
1
Voltage rating
36 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
CAV

Export product specification