Download document () of 20
We make what matters work

3.6WDLSJ50

Motor fuse-link, medium voltage, 50 A, AC 3.6 kV, DIN 43625 2", 51 x 292 mm, back-up, DIN, with striker HS

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WDLSJ50
EAN
5027590080484
UPC
051712525374
Product Length/Depth
292 mm
Product Height
292 mm
Product Width
51 mm
Product Weight
1630 g
Compliances
VDE 0670-4
DIN 43625
Certifications
IEC60282-1

Product specifications

Used with
A3354710 Nickel-plated copper fuse clip
Amperage Rating
50 A
Fuse size
51 x 292 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Watt losses
27 W
Resistance
7.73 ohms
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 292 mm
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection
Fuse type
WDLSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.