Download document () of 20

4921011FUL-0137X

Eaton, Alarms & signalling devices, Fulleon, CX Call Point, LED indicator, Plastic resettable element, Red housing, Back box, 470R + 680R

General specifications

Product Name
Eaton Conventional call point
Catalog Number
4921011FUL-0137X
EAN
4015081802029
Product Length/Depth
53 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.19 kg
Certifications
Not Applicable

Product specifications

Type of messaging
Fire brigade alarm (red)
Color
Red
Number Of Poles
1
Material
Plastic
Degree of protection (IP)
IP24
Addressing mode
Hard addressing
Alarm current - max
3000 mA
Alarm current - min
0 mA
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Resettable
Yes
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
EN Certification Standards
EN54 Pt11 (Manual Call Point)
Construction material
ABS/FR
Cable entry
Rear
Mounting position
Wall (weatherproof)
Wall surface (internal)
System wiring
0.28 mm - 2.5 mm

Export product specification