Eaton, Alarms & signalling devices, Fulleon, ROLP Maxi sounder, Shallow white (FW) base, Set to Tone 7 (ROLPX/SV/W/S/7 MAXI SET TONE 7)
| Product Name | 
                                                Eaton RoLP Solista and Maxi
                                             | 
| Catalog Number | 
                                                540577FULL-0786X
                                             | 
| EAN | 
                                                4015081801701
                                             | 
| Product Length/Depth | 
                                                63 mm
                                             | 
| Product Height | 
                                                93 mm
                                             | 
| Product Width | 
                                                93 mm
                                             | 
| Product Weight | 
                                                0.24 kg
                                             | 
| Certifications | 
                                                Not Applicable
                                             | 
| Number of tones | 
                                                32
                                             | 
| Color housing | 
                                                White
                                             | 
| Material housing | 
                                                Plastic
                                             | 
| Sound output | 
                                                106 dB
                                             | 
| Nominal voltage | 
                                                24 V
                                             | 
| Type of current | 
                                                DC
                                             | 
| Electricity consumption | 
                                                0.042 A
                                             | 
| Addressing mode | 
                                                Hard addressing
                                             | 
| Alarm current | 
                                                42 mA
                                             | 
| Construction material | 
                                                ABS/FR
                                             | 
| EN Certified Tones | 
                                                6
                                             | 
| Operating temperature - max | 
                                                70 °C
                                             | 
| Operating temperature - min | 
                                                -25 °C
                                             | 
| System topology | 
                                                Conventional (Non-Addressable)
                                             | 
| Tones | 
                                                32
                                             | 
| Voice tones | 
                                                No
                                             | 
| Product branding | 
                                                Eaton
                                             | 
| Humidity (non condensing) - max | 
                                                95 %
                                             | 
| Humidity (non condensing) - min | 
                                                0 %
                                             | 
| Degree of protection | 
                                                IP54
                                             | 
| EN Certification Standards | 
                                                EN54 Pt3 (Fire Alarm Sounders)
                                             | 
| Cable entry | 
                                                Rear
                                             | 
| System wiring | 
                                                0.28 - 2.5 mm
                                             |