Download document () of 20

5SC1000I
Model code: Eaton 5SC 1000i

Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Tower

General specifications

Product Name
Eaton 5SC UPS
Catalog Number
5SC1000I
UPC
743172045164
Product Length/Depth
150 mm
Product Height
210 mm
Product Width
340 mm
Product Weight
11.1 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
EAC
cTUVus
Model Code
Eaton 5SC 1000i

Product specifications

Special features
  • Automatic Voltage Regulation (AVR)
  • Delivers clean sinewave output
  • LCD display for real-time status and measurements
  • Reliable and affordable UPS for tower servers, networking and storage
  • Saves space with a compact tower design
  • Fully integrates with Eaton Intelligent Power Manager software
  • 1 USB port + 1 serial port
  • 1 USB port + 1 serial port
  • Advanced Battery Management (ABM) technology to increase battery lifetime
Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black
Enclosure
Black
VA rating
1000 VA
Wattage
700 W
Rack mounting kit
No
Package contents
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Auto shutdown function
Yes
Primary frequency - max
65 Hz
Primary frequency - min
45 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
Receptacle
(8) C13
Number of Outputs C13
8
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery rating
12 V / 9 Ah
Battery type
Lead-acid maintenance-free (replaceable)
Extended battery capability
No
Runtime at half load
13 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Protector
User interface
LCD Display
Type of interface
Other
Potential free switch contact
No
Altitude
2000 m
BTU Rating
Online: 143
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0-90% non-condensing
Input voltage - max
276 V
Input voltage - min
184 V
Output voltage - max
240 V
Output voltage - min
220 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
2
Efficiency at max. load
96
Input voltage range
184-276 V
Output frequency
50/60 Hz
Output power factor
0.7
Output voltage range
230 V (+6%/-10%)
Phase (input)
1
Phase (output)
1
Runtime at full load
5 min
Power consumption
42 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.