Download document () of 20

664BLUE

Eaton Crouse-Hinds series EMT compression coupling, Blue, EMT, Zinc plated steel, Compression type, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
664BLUE
UPC
662277090629
Product Length/Depth
2.19 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
0.63 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc plated steel
Conduit type
EMT
Trade size
1-1/2"
Color
Blue
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.