Download document () of 20

741SMGRDRSHDL

Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, Shock mount, With guard, handle, 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
741SMGRDRSHDL
UPC
662276444089
Product Length/Depth
10.06 in
Product Height
12.69 in
Product Width
8.88 in
Product Weight
21.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
300W
Mounting Method
Surface
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Lamp type
Incandescent
Lens material
Heat resistant glass
Material
Brass
Optical distribution
Medium
Special features
Shock mount, guard, handle
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.