Download document () of 20

870

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover, Sheet steel, 2-1/2" or 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover
Catalog Number
870
UPC
782274004808
Product Length/Depth
4.28 in
Product Height
9.01 in
Product Width
1.02 in
Product Weight
0.97 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Sheet steel
Trade size
2-1/2" or 3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.