Download document () of 20
To be discontinued

9PX5KIRTN
Model code: Eaton 9PX 5000i RT3U Netpack

Eaton 9PX UPS Netpack, 5000 VA, 4500 W, Input: Hardwired, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U, Network card included

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX5KIRTN
UPC
743172040183
Product Length/Depth
68.5 cm
Product Height
13 cm
Product Width
44 cm
Product Weight
48 kg
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
Certifications
UL 1778
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
Model Code
Eaton 9PX 5000i RT3U Netpack

Product specifications

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Energy Star qualified, provides the highest efficiency level to reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Network card and rackmounting kit delivered as standard
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Meter energy consumption (at the UPS level)
  • Parallel operation using HotSync technology
  • Hot swappable batteries
Topology
Online/Double-conversion
Form factor
Rack/tower
Rack size
3U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
VA rating
5000 VA
Wattage
4500 W
Rack mounting kit
Yes
Package contents
  • UPS
  • (2) IEC-IEC output cables
  • Network Management Card
  • USB cable
  • Serial cable
  • (2) Supports for tower mounting
  • (2) brackets for 19’ mounting
  • (2) Rack-mounting kit
  • Cable locking system
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(8) C13, (2) C19, Hardwired
Number of Outputs C13
8
Number of Outputs C19
2
Number of outputs hardwired
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery rating
12 V / 5 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Runtime at half load
11 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
  • DB15 for parallel operation
  • Network card
Expansion slots
One slot, network card included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 922
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Protocol
SNMP
Integrated functionality
Network Mangement
Input voltage - max
276 V
Input voltage - min
100 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
15
Efficiency at max. load
94
Efficiency (eco-mode)
98
Input voltage range
176-276 V (100-276 V with derating)
Max number of battery packs
6
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 1%
Phase (input)
1
Phase (output)
1
Runtime at full load
3 min
Voltage distortion output (linear load) - max
2
Power consumption
270 W

Export product specification