Download document () of 20

ADE1M1103NPN

Eaton Crouse-Hinds series Capri ADE-1F2 cable gland, 3 (L), Straight, Gland size 17, Non-armoured, Nickel plated brass, 85-104 outer sheath, Flameproof and increased safety, Silicone seal, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 cable gland
Catalog Number
ADE1M1103NPN
EAN
3589350032840
Product Length/Depth
112 mm
Product Height
148.5 mm
Product Width
135 mm
Product Weight
3345.32 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
17
Gland type
Non-armoured
Outer sheath (min/max)
85-104
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M110
Nominal thread size Metric/PG
110
Pitch thread
1.5 mm
Thread Length
22 mm
Wrench width
135 mm
Hexagon angular dimension
148.5 mm
Suitable for cable diameter - max
104 mm
Suitable for cable diameter - min
85 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP66
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
140 °C
Working temperature - min
-60 °C
For ex-zone gas
1, 2
For ex-zone dust
21, 22
Fitted with:
Separable Screw Gland
Strain Relief
Integrated function
Screened
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Suitable for
Armoured Cable
Version
Explosion - Tested
EMC

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.