Download document () of 20
We make what matters work

ADE2M163SSNK2

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 3 (L), Straight, Gland size 5, Non-armoured, Stainless steel, 7-12 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and shroud, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M163SSNK2
EAN
3589350057546
Product Length/Depth
62 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
55 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 1
Zone 2
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
5
Gland type
Non-armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.