Photo is representative
Download
Eaton B-Line series beam clamps, 150 lb, Malleable iron, Safety factor 5, used with setscrew and locknut, Series rod support, 1/4"-20 thread/rod size, 3/4", Hot-dipped galvanized
| Product Name |
Eaton B-Line series beam clamps
|
| Catalog Number |
B444-1/4HDG
|
| UPC |
781011553340
|
| Product Length/Depth |
3 in
|
| Product Height |
1.375 in
|
| Product Width |
1.375 in
|
| Product Weight |
0.24 lb
|
| Certifications |
cULus Listed
|
| Load capacity |
150 lb
|
| Special features |
Safety factor 5, used with setscrew & locknut
|
| Type |
Series rod support
|
| Material |
Malleable iron
|
| Thread/rod size |
1/4"-20
|