Photo is representative
Download
Eaton B-Line series beam fasteners, 1" Height, 1" Length, 1" Width, 0.05lbs
Product Name |
Eaton B-Line series cable fastener
|
Catalog Number |
BE-5-8-CTW/O
|
UPC |
782051336061
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.05 lb
|
Certifications |
UL/CUL listed
|
Finish |
Zinc plated
|
Material |
Steel
|