Download document () of 20

C10M10
Model code: CYLINDRICAL FUSE 10 x 38 10A AM 500V AC

Eaton Bussmann series low voltage 10 x 38 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 10 Amps, 120 kA Breaking capacity, class aM, without indicator, compatible with a CHM Modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C10M10
EAN
5027590493635
UPC
051712754583
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
8.2 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
Model Code
CYLINDRICAL FUSE 10 x 38 10A AM 500V AC

Product specifications

Amperage Rating
10 A
Fuse size
10 x 38 mm
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
500 V
Class
Class aM
Fuse type
C10M
Utilization category
aM (switchgear protection)
Fuse indicator
Other
Watt losses
0.55 W
Connection
Ferrule end x ferrule end
Construction size
10 mm x 38 mm
Fuse shape
Cylindrical
Voltage type
AC
Suitable for
CHM Modular fuse holder
Material
Ceramic
Release characteristic
Other
Quantity
10
Voltage rating
500 V
Type
fuse
Application
  • motor protection
  • for industrial applications

Export product specification