Photo is representative
Download
Eaton Crouse-Hinds series Capri NEWCAP MS cable gland, 6-13 cable range, Gland size 6, Non-armoured, Nickel plated brass, Industrial, M20 Metric
Product Name |
Eaton's Crouse-Hinds series Capri NEWCAP MS cable gland
|
Catalog Number |
CAP187204
|
EAN |
3589351872049
|
Product Length/Depth |
35 mm
|
Product Height |
26.5 mm
|
Product Width |
24 mm
|
Product Weight |
38.5 g
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
IEC
|
Ingress protection (IP) ratings |
IP66
IP68 |
Material |
Nickel plated brass
|
Cable range (min/max) |
6-13
|
Gland size |
6
|
Gland type |
Non-armoured
|
Protection type |
Industrial
|
Thread Size |
M20
|
Nominal thread size Metric/PG |
20
|
Pitch thread |
1.5 mm
|
Thread Length |
6.5 mm
|
Wrench width |
24 mm
|
Hexagon angular dimension |
26.4 mm
|
Suitable for cable diameter - max |
13 mm
|
Suitable for cable diameter - min |
6 mm
|
Material quality |
Brass
|
Surface protection |
Nickel-plated
|
Degree of protection (IP) |
IP66
|
Model |
Straight
|
Type of sealing |
Sealing ring
|
Working temperature - max |
80 °C
|
Working temperature - min |
-20 °C
|
For ex-zone gas |
None
|
For ex-zone dust |
None
|
Fitted with: |
Strain Relief
Separable Screw Gland |
Lamp type included |
Halogen Free
|
Thread type |
Metric
|