Photo is representative
Download
Eaton Bussmann series CCPB UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Two-pole, 200 kA - CCP2B-2-40CF
Product Name |
Eaton Bussmann series CCPB UL98 fusible disconnect
|
Catalog Number |
CCP2B-2-40CF
|
UPC |
051712709439
|
Product Length/Depth |
2.7 in
|
Product Height |
3.9 in
|
Product Width |
3 in
|
Product Weight |
3.7 lb
|
Compliances |
CCC Marked
|
Certifications |
Contact Manufacturer
|
Special features |
Finger Safe, Lock-On provision
|
Type |
UL98 fusible disconnect
|
Amperage Rating |
225 A
|
Number of poles |
Two-pole
|
Voltage rating |
600 Vac, 125 Vdc
|
Short-circuit rating |
200 kAIC
|