Download document () of 20

CM30CF
Model code: CAMASTER ADAPTABLE TO FB/BB 30A 660V

Fuse accessory, Fuse-holder, low voltage, 30 A, AC 660 V, HRCII-C, 1P, CSA, black, 35 mm DIN-Rail or single screw mounting, CSA C22.2 NO.39

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM30CF
EAN
5027590497442
UPC
051712551403
Product Length/Depth
60 mm
Product Height
93.7 mm
Product Width
31.8 mm
Product Weight
163.3 g
Compliances
Contact factory
Model Code
CAMASTER ADAPTABLE TO FB/BB 30A 660V

Product specifications

Amperage Rating
30 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
690 V a.c.
Color
Black
Bus-mounting type
Yes
Construction size
Other
Mounting method
Screw
DIN rail
Voltage rating
690 V
Type
fuse accessory
Special features
2/3 Pole ganging, Unique cable termination, Neon indicator, Dual mounting capability
Application
general industrial applications
Model
Camaster

Export product specification