Download document () of 20
We make what matters work

EB026SP
Model code: Easy Battery+ product Z

Eaton Easy Battery+ Distributed services Digital format for battery pack replacement, 48 V, 4 x 12 V / 9 Ah, for 9130 Tower

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB026SP
EAN
3553340800269
Product Length/Depth
67 mm
Product Height
305 mm
Product Width
192 mm
Product Weight
11.33 kg
Certifications
CE
Model Code
Easy Battery+ product Z

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
48 V
Current/amperage rating
48 VA
Battery quantity
4
Capacity
9 Ah
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.