Photo is representative
Download
Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC23B, 3P, IEC, 60mm busbar, cable terminal - Bottom, for connection of conductors with lug terminals
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBH0013TBM8
|
EAN |
5027590336253
|
Product Length/Depth |
210 mm
|
Product Height |
140 mm
|
Product Width |
110 mm
|
Product Weight |
999 g
|
Compliances |
CE
|
Certifications |
IEC/EN 60947-1
IEC 60947-3 |
Model Code |
SIZE 00 HOR FSD - 60MM BUS:M8 SCREWS BTM
|
Amperage Rating |
160 A
|
Rated operational power at AC-23A, 400 V, 50 Hz |
0.064 kW
|
Rated permanent current (Iu) |
160 A
|
Rated uninterrupted current (Iu) |
160 A
|
Conditioned rated short-circuit current Iq |
0.08 kA
|
With error protection |
No
|
Number of poles |
Three-pole
|
Rated operation power at AC-23, 400 V |
0.064 kW
|
Rated short-time withstand current (Icw) |
80 A
|
Electrical connection type of main circuit |
Screw connection
|
Actuator position |
Front side
|
Actuator type |
Cover grip
|
Construction size |
NH00
|
Fuse shape |
Horizontal
|
Suitable for |
Busbar mounting
NH00 |
Suitable for fuses |
NH00
|
Cable entry type |
Bottom
|
Mounting method |
DIN rail
60 mm busbar mounting |
Voltage rating |
690
|
Type |
Fuse accessory
|
Application |
Motor control centres, distribution boards, Cable distribution cabinets
|
Degree of protection (front side) |
IP30
|
Electrical connection type |
Screw connection
|
Rated operating voltage (Ue) at AC - max |
690 V
|