Download document () of 20

EBH00O3TS5L

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC23B, 3P, IEC, panel mounting, for connection of round conductors, lengthened terminal shrouds

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH00O3TS5L
EAN
5027590335409
Product Length/Depth
110 mm
Product Height
200 mm
Product Width
95 mm
Product Weight
687 g
Compliances
CE

Product specifications

Amperage Rating
160 A
Rated operational power at AC-23A, 400 V, 50 Hz
0.064 kW
Rated permanent current (Iu)
160 A
Rated uninterrupted current (Iu)
160 A
Conditioned rated short-circuit current Iq
0.08 kA
With error protection
No
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0.064 kW
Rated short-time withstand current (Icw)
80 A
Electrical connection type of main circuit
Cable clamp
Actuator position
Front side
Actuator type
Cover grip
Construction size
NH00
Fuse shape
Horizontal
Suitable for
Front mounting
NH00
Suitable for fuses
NH00
Cable entry type
Other
Mounting method
DIN rail
60 mm busbar mounting
Voltage rating
690
Type
Fuse accessory
Application
Motor control centres, distribution boards, Cable distribution cabinets
Degree of protection (front side)
IP30
Electrical connection type
Cable clamp
Rated operating voltage (Ue) at AC - max
690 V

Export product specification