Download document () of 20

EMN26 W012

Eaton Crouse-Hinds series EMN IEC manual pushbutton starter, 12A, With starter, 0.5 HP/2 HP/3 HP/7.5 HP/10 HP, Cutler-Hammer starter, Copper-free aluminum, 115-600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EMN IEC manual pushbutton starter
Catalog Number
EMN26 W012
UPC
662276542358
Product Length/Depth
7.94 in
Product Height
10.44 in
Product Width
7.6 in
Product Weight
30 lb

Product specifications

Area classification
Hazardous/Classified Locations
Amperage Rating
12 A
Horsepower
0.5 hp/2 hp/3 hp/7.5 hp/10 hp
Manufacturer
Cutler-Hammer
Material
Copper-free aluminum
Standards type
NEC/CEC
Voltage rating
115-600 Vac
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
Enclosure
With starter

Export product specification