Download document () of 20

ENRCX32201 GFI S752

Eaton Crouse-Hinds series Ark-Gard ENRX-GFCI kit, 20A, 5 mA, Copper-free aluminum, 5-20R, Two-gang, Epoxy powder finish, Through feed, 1", 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENRX-GFCI kit
Catalog Number
ENRCX32201 GFI S752
UPC
662277140799
Product Length/Depth
7.25 in
Product Height
6.97 in
Product Width
7.5 in
Product Weight
9.45 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Special features
Epoxy powder finish
Amperage Rating
20A
Voltage rating
125 Vac
Ground trip current
5 mA
Material
Copper-free aluminum
Number of gangs
Two-gang
Style
Through feed
Trade size
1"
NEMA configuration
5-20R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.