Download document () of 20

EP-505042
Model code: BPZ-KEY-E10/30-KA

Eaton xEnergy Basic Spare key for profile cylinder lock 10/30 mm, keyed alike (1 pair packaging)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-505042
EAN
9010653121428
Product Length/Depth
60 mm
Product Height
27 mm
Product Width
3 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Certifications
CE
Model Code
BPZ-KEY-E10/30-KA

Product specifications

Handle type
Key
Closure type
Cylinder

Export product specification