Download document () of 20

ESD63M100

Eaton Bussmann series low voltage british standard fuse, 63 A, AC 415 V, V88/F2, 21 x 68 mm, gM, 63M100

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
ESD63M100
EAN
5027590498708
UPC
051712844628
Product Length/Depth
67 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
42.1 g
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
63 A
Fitted with:
Offset bladed tags
Fuse size
BS88/F2
Current type
AC
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
63M100
Rated voltage AC
415 V
Class
Class gM
Fuse type
ESD
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
2.5 W
Connection
Blade end
Construction
BS88/F2
Construction size
F2
Fuse shape
Offset bladed tags
Voltage type
AC
Suitable for
63ENS Safeloc fuse holder
SC63 Safeclip fuse holder
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification