Download document () of 20
We make what matters work
To be discontinued

FN03C
Model code: FUSE-BASE D03 M30 1POL

Fuse-base, LV, 100 A, AC 400 V, D03, 1P, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 single pole fuse base
Catalog Number
FN03C
EAN
5027590170475
Product Length/Depth
255 mm
Product Height
65 mm
Product Width
190 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636
Model Code
FUSE-BASE D03 M30 1POL

Product specifications

Amperage Rating
100 A
Features
Version with cover
Number of poles
One-pole
Type of accessory
One-pole fuse base
Fuse size
D03
Construction size
D03
Material
Porcelain
Mounting method
Screw mounting
Voltage rating
400 V
Type
Fuse accessory
Application
For domestic and general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.