Download document () of 20

FT1-RB

Eaton FlexiTech SU small & EW, Recess box for plaster and brick

General specifications

Product Name
Eaton emergency lighting recess box
Catalog Number
FT1-RB
EAN
3660191809690
Product Length/Depth
254 mm
Product Height
49 mm
Product Width
105 mm
Product Weight
0.167 kg
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Other
Material
Plastic
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.