Download document () of 20

FT1EW4ICGSIP

Eaton FlexiTech, Exit sign, wall, 12m, 4 picto. (DRLU), CG-S, IP66

General specifications

Product Name
Eaton FlexiTech EW CBS exit sign
Catalog Number
FT1EW4ICGSIP
EAN
3660191812898
Product Length/Depth
231 mm
Product Height
34 mm
Product Width
86 mm
Product Weight
0.32 kg
Certifications
CE

Product specifications

Battery quality
Not applicable
Glow wire test
850 °C
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP66
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
3.9 mA
Apparent Power At Mains Operation
3 VA
Power factor
0.33
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
1 W
Nominal voltage AC - max
230 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
35 °C
Inrush current
<=1,5A
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Wall surface mounted
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
True
Built-in Length
252 mm
Built-in Width
102 mm
Built-in height/depth
50 mm
Number Of Poles (Numeric)
3
Impact strength
IK07
Kind of luminaire
Exit sign luminaire
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
80
Luminaire With Limited Surface Temperature, Sign D
False
Number of lighting heads
1
Suitable for number of lamps
1
Viewing distance
12 m
Data connection terminal
0.5-2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5-2.5 mm²
Product branding
Eaton
Number of LEDs
16
Shape
Rectangular
Total length
231 mm
Application
Acc. EN 1838
Testing system
CG technology
STAR technology
STAR+ technology
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.