Download document () of 20
We make what matters work

FTB24CS

Eaton B-Line series Flextray bracket, Used with (FTSCH) not included, Black powder coat, Steel, Shelf bracket

General specifications

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
FTB24CS
UPC
782051533866
Product Length/Depth
24 in
Product Height
1.77 in
Product Width
0.78 in
Product Weight
2.25 lb
Certifications
cULus Listed

Product specifications

Material
Steel
Type
Shelf bracket
Finish
Flat black powder coat
Application
Used with (FTSCH) not included

Export product specification