Eaton Bussmann series FWC high speed cylindrical fuse, 500 Vac/dc (35-800A only), 10A, 200 kAIC Vac, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWC-10A10F
|
| EAN |
5027590499316
|
| UPC |
051712796439
|
| Product Length/Depth |
38 mm
|
| Product Height |
11 mm
|
| Product Width |
11 mm
|
| Product Weight |
8.8 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
10 A
|
| Accessories |
|
| Breaking capacity |
200 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Fuse indicator |
Other
|
| Release characteristic |
Other
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Fuse size |
10 x 38 mm
|
| Rated voltage AC |
600 V
|
| Rated voltage DC |
700 V
|
| Class |
Class aR
|
| Clearing (I2T) |
70
|
| Watt losses |
2.5 W
|
| Fuse shape |
Cylindrical
|
| Pre arc (I2T) |
9
|
| Interrupt rating |
200 kAIC Vac
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
10 x 38 mm
10 mm x 38 mm |
| Material |
Ceramic
|
| Packaging type |
Standard
|
| Voltage rating |
600 V
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWC-A10F
|
| Breaking capacity at nominal voltage, AC |
200 kA
|
| Breaking capacity at nominal voltage, DC |
10 kA
|