Download document () of 20

FWE-200A

Eaton Bussmann series high speed fuse for EV charging stations, 1000 V DC, IEC/UL conform, 200 A, Class aR, 30 mm round body

General specifications

Product Name
Eaton Bussmann series high speed fuse for EV charging stations
Catalog Number
FWE-200A
EAN
5027590590136
Product Length/Depth
110 mm
Product Height
110 mm
Product Width
31 mm
Product Weight
156 g
Certifications
CE
IEC 60269-4
UL 248-13

Product specifications

Amperage Rating
200 A
Breaking capacity
100 kA
Voltage type
DC
Fuse indicator
None
Class
Class aR
Clearing (I2T)
31600
Watt losses
56 W
Pre arc (I2T)
6900
Color
White
Construction size
Other
Voltage rating
1000
Application
EV Charging stations
Type of current
DC
Rated voltage DC
1000 V
Center-to-center distance of connections
93 mm
Fuse system (IEC 60269)
Fuse system C
Mounting holes
M8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.