Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 2A, 200 kAIC Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWH-2A14F
|
| EAN |
5027590499606
|
| UPC |
051712795067
|
| Product Length/Depth |
14 mm
|
| Product Height |
14 mm
|
| Product Width |
51 mm
|
| Product Weight |
21.2 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Recognized |
| Model Code |
500V 2A S/COND FERRULE 14.3 X 50.8MM
|
| Amperage Rating |
2 A
|
| Accessories |
|
| Breaking capacity |
200 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Fuse indicator |
Other
|
| Release characteristic |
Other
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Fuse size |
14 x 51 mm
|
| Rated voltage AC |
500 V
|
| Class |
Class aR
|
| Watt losses |
8.6 W
|
| Fuse shape |
Cylindrical
|
| Interrupt rating |
50 kAIC
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
14 mm x 51 mm
|
| Material |
Ceramic
|
| Packaging type |
Standard
|
| Voltage rating |
500 V
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWH-A14F
|
| Breaking capacity at nominal voltage, AC |
50 kA
|