Download document () of 20

FWH-60B
Model code: 60A 500V AC HIGH SPEED TAG FUSE

Eaton Bussmann series FWH high speed fuse, 1000 Vdc, 60A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-60B
EAN
5027590499712
UPC
051712795784
Product Length/Depth
108 mm
Product Height
28 mm
Product Width
90 mm
Product Weight
63 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
Model Code
60A 500V AC HIGH SPEED TAG FUSE

Product specifications

Amperage Rating
60 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
500 V
Rated voltage DC
500 V
Mounting dimension
M8
Center-to-center distance of connections
60.75 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
900
Watt losses
9.9 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
210
Color
None
Interrupt rating
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Voltage rating
500 Vac, 500 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-B
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.