Download document () of 20

HMCP003A0C

Eaton molded case circuit breaker accessory motor circuit protector, Motor circuit protector, 3 A, Three-pole, Frame J-K, 9-30 A, Series C, Non-aluminum

General specifications

Product Name
Eaton molded case circuit breaker accessory motor circuit protector
Catalog Number
HMCP003A0C
UPC
786679150795
Product Length/Depth
8 in
Product Height
5 in
Product Width
5 in
Product Weight
4.5 lb
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
3 A
Frame size
Frame J-K
Magnetic trip range
9-30 A
Series
Series C
Terminal material
Non-aluminum
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification