Download document () of 20
We make what matters work

HSH0622-3R8226-R

Eaton Supercapacitor, HSH family, 0622 3.8V 22F 1Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH0622-3R8226-R
UPC
197162073390
Product Height
22 mm
Product Weight
1.3 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
6 x 22 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
1.0 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
22 F
Leakage
3.5 µA
Power
3.61 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.11 A
Maximum discharge current
0.7 A

Export product specification