Photo is representative
Download
Eaton IPM Understand Edition Software, IPM Infrastructure software license key for OVA deployment; Perpetual License for 105 power nodes
| Product Name |
Eaton IPM software
|
| Catalog Number |
INF-U-L-105
|
| EAN |
3553340669316
|
| Model Code |
IPM Infra - OVA: License, 105 nodes
|
| Subscription duration |
Lifetime
|
| Operating system |
Linux
|
| Browser support |
|
| Graphical user interface |
Fully responsive, HTML 5 & Angular client application
|
| Integration |
Open REST API HTTP/HTTPS RESTful API for integration with 3rd party applications
|
| Open source software notice |
|
| License type |
Perpetual
|
| Trial registration |
No
|
| Number of devices |
105
|
| Security |
Strong session and user access control security
HTTPS SSH SNMPv3 |
| Protocol |
SNMP v2c
SNMP v3 DNS TCP/IP HTTP HTTPS SNMP v1 DHCP SSH |