Download document () of 20

JBXEA2G02MSNDS

Double nut receptacle, IP40, size 2, 2 male contacts; JBXEA2G02MSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G02MSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.11 g
Compliances
UL 1977

Export product specification