Download document () of 20

JBXEP0G05MSSDS

Rear mount receptacle, IP40, size 0, 5 male contacts; JBXEP0G05MSSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP0G05MSSDS
Product Length/Depth
14.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.46 g
Compliances
UL 1977

Product specifications

Current rating
6.5 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
6.5 A UL
Test voltage
400 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Nickel Chrome
Shell material
Brass
Shell size
0
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
5
Nut material
Aluminium
Salt spray
48 hour

Export product specification