Download document () of 20

JBXEP1G05FSNDS

Rear mount receptacle, IP40, size 1, 5 female contacts; JBXEP1G05FSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G05FSNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
11.42 g
Compliances
UL 1977

Export product specification