Download document () of 20

JBXEZ0G03FPNDSR

PCB rear mount receptacle with pins, IP40, size 0, 3 female contacts; JBXEZ0G03FPNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEZ0G03FPNDSR
Product Length/Depth
23 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
8.81 g
Compliances
UL 1977

Export product specification