Download document () of 20

JBXFC0G05MSNDSMR

Right angle plug, IP40, size 0, 5 male contacts, cable clamp protective boot; JBXFC0G05MSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC0G05MSNDSMR
Product Length/Depth
30.5 mm
Product Height
29.5 mm
Product Width
10 mm
Product Weight
13.86 g
Compliances
UL 1977

Product specifications

Current rating
6.5 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
6.5 A UL
Test voltage
400 V UL
Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Black Anodized
Plug type
Right Angle Plug
Shell material
Brass
Shell size
0
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
5
Salt spray
96 hour

Export product specification