Download document () of 20
We make what matters work

M1030-2R5605-R

Eaton M supercapacitor, 2.5 V, 6 F, 0.035 Ω, CYLINDRICAL

General specifications

Product Name
Eaton M cylindrical cell supercapacitor
Catalog Number
M1030-2R5605-R
UPC
051712207881
Product Height
31.5 mm
Product Weight
3.9 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
10 x 31 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.035 Ω
Operating temperature range
-40 °C to +60 °C
Series
M
Max voltage
2.5 V
Capacitance
6 F
Leakage
0 µA
Thermal resistance
40 °C/W
Energy
18.8 J
Power
21.4 W
Peak current (1 sec)
6.2 A
Continuous current (15 °C rise)
3.3 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification