Download document () of 20

N252-024-6A-SH

24-Port Cat6a Shielded Patch Panel - 10 Gbps, STP, 110 Punch Down, RJ45, 1U, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-024-6A-SH
UPC
037332266316
Product Length/Depth
19.5 in
Product Height
2.5 in
Product Width
4.1 in
Product Weight
3.12 lb
Compliances
REACH
RoHS
Certifications
UL Listed

Product specifications

Special features
10% to 90% RH, Non-Condensing
Type
Rackmount
Color
Black
Package Contents
(4) Rubber washers
(4) Screws
Grounding wire
Installation guide
(4) Square fasteners
(24) Cable ties
N252-024-6A-SH 24-Port Cat6a Shielded Patch Panel
System Requirements
Cat6a
Connector type
Shielded
Product Features
Numbered Ports
Labeled Ports
Keystone Jacks
TAA Compliant
Network Speed
10 Gbps
Product Highlights
24 RJ45 ports numbered, labeled and color-coded for convenient wiring and ID
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports EIA/TIA T568A/B wiring standards for 110 punch-down terminations
Mounts easily into 1U of space in your 19 in. rack for immediate use
Rated for 10 Gbps speeds for managing network connections in Ethernet applications
Rack Height
1U
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
Cat6a
Features
Flex Center
Operating Humidity
10% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Humidity Range
10% to 90% RH, Non-Condensing
Storage Temperature
-40° to 154°F (-40° to 68°C)
Material Of Construction
Panel: SECC; Shielded Case: Stainless; Plastic Frame: ABS, UL94V-0; Jack Housing: PC, UL94V-0
Number Of Ports
24
Operating Temperature
14° to 140°F (-10° to 60°C)
Cable Hardware
Bracket
Termination Type
110-type
Telephone/Dsl Protection
110-type
Panel Style
Punchdown

Export product specification