Download document () of 20

NCGS237

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 7 mm, Nylon, 3 holes, 3/4", #12 AWG, #10 AWG, 1000V PV cable

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS237
UPC
662277054546
Product Length/Depth
2 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68
Material
Nylon
Hole cable diameter
7 mm
Number of holes
Three-hole
Trade size
3/4"
Wire size
#12 AWG
#10 AWG
Wire type
1000V PV cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.