Download document () of 20

NCGS357

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 7 mm, Nylon, 5 holes, 1", #12 AWG, #10 AWG, 1000V PV cable

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS357
UPC
662277054553
Product Length/Depth
2.25 in
Product Height
2 in
Product Width
2 in
Product Weight
0.14 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68
Material
Nylon
Hole cable diameter
7 mm
Number of holes
Five-hole
Trade size
1"
Wire size
#12 AWG
#10 AWG
Wire type
1000V PV cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.